External manual bypass - for Daker DK 1000-2000-3000
LEGRAND
External manual bypass - for Daker DK 1000-2000-3000
REF. 310953
EAN.
3245063109537
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Bypass |
---|---|
Accessory | Yes |
Spare part | No |
Width | 440 mm |
---|---|
Height | 88 mm |
Depth | 77 mm |
document title
2 documents
Technical Guide
Instruction Use
3 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION