European to US standard adaptor - 2P - with safety shutters - white
LEGRAND
European to US standard adaptor - 2P - with safety shutters - white
REF. 050386
EAN.
3245060503864
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Single |
---|---|
With plug for AU/NZ/PG/AR (AS/NZS 3112) (type I) | No |
With plug for BE/DE/NL/RU (protective contact CEE 7/4, type F) | No |
With plug for FR (earth pin) (type E) | Yes |
With plug for UK/HK (BS 1363) (type G) | No |
With plug for IT (S/P 11) | No |
With plug for IT (S/P 17) (type L) | No |
With plug for US/CA/CN (NEMA 1-15) (type A) | Yes |
With plug for US/CA/CN (NEMA 5-15) (type B) | No |
Type of bus | Other |
Number of USB ports | 0 |
Colour | White |
Nominal voltage | 125-125 V |
---|---|
Nominal current | 0-15 A |
Width | 49.5 mm |
Height | 49.5 mm |
Depth | 64.4 mm |
Degree of impact strength (IK) | IK00 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-603399B
(0.07 Mo)
SELECT AN ACTION