End stop Viking 3 - automatic 6 mm pitch - screwless mounting - for sym. Rails
Viking 3
LEGRAND
End stop Viking 3 - automatic 6 mm pitch - screwless mounting - for sym. Rails
REF. 037554
EAN.
3245060375546
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
End plate model | Yes |
---|---|
Partition model | Yes |
Colour | Grey |
Thickness | 2.5 mm |
---|---|
Snap in | Yes |
Inflammability class of insulation material according to with UL94 | V2 |
document title
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION