EMS CX3 measure module for 1 three-phase electrical lines up to 63A with Rogowski current transformers.
EMS CX³
LEGRAND
EMS CX3 measure module for 1 three-phase electrical lines up to 63A with Rogowski current transformers.
REF. 414920
EAN.
3414970805423
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Model | Energy meter |
---|---|
Connection type | Convertible |
Reactive power | Yes |
S0 impulse interface | None |
Tariff switch | No |
Accuracy class | 0.5 |
document title
10 documents
Technical Guide
Instruction Use
Technical Guide
Technical Guide
Technical Guide
Technical Guide
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
1 document
Software
SELECT AN ACTION