Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
LEGRAND
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
REF. 040687
EAN.
3245060406875
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Operating voltage | 24-48 V |
---|---|
Gripping force | 200-500 N |
Construction type | Round |
Mounting method | Surface mounting |
Suitable for wall mounting | Yes |
Suitable for floor mounting | No |
---|---|
Suitable for ceiling mounting | No |
Housing material | Steel |
Explosion-proof | No |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION