Earth braid - capacity 16 mm²
Atlantic
LEGRAND
Earth braid - capacity 16 mm²
REF. 034796
EAN.
3245060347963
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Conductor material | Copper |
---|---|
Conductor surface | Tinned |
Nominal cross section conductor | 16 mm² |
Conductor category | Class 5 = flexible |
Shape of conductor | Flat |
Braided | Yes |
Cable width approx. | 16 mm |
---|---|
Length | 200 mm |
Insulated | No |
With connecting lugs | No |
Connection lugs drilled | Yes |
With cable lugs | No |
document title
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION