E 40 lampholder - 16 A - 500 V~ - porcelain - one-piece unit - white
LEGRAND
E 40 lampholder - 16 A - 500 V~ - porcelain - one-piece unit - white
REF. 060180
EAN.
3245060601805
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Illumination lamp holder |
---|---|
Material | Other |
Depth | 80 mm |
Colour | White |
With starter insertion | No |
Type of fastening | Screw mounting |
Lamp holder | E40 |
Nipple thread | Other |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
With bracket | No |
Width | 70 mm |
Height | 80 mm |
---|---|
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-160 °C |
Storage temperature | -5-160 °C |
Voltage type | AC |
Nominal voltage | 230-500 V |
Supply current | 0-16 A |
Frequency | 50-60 Hz |
Mandatory neutral | Yes |
Halogen free | Yes |
Terminals capacity | 1-4 mm² |
Cable nature for connection | Flexible or rigid |
document title
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION