DSX Terminal cover/shields - Sealable - IP20 - Frame size 2(320A) 4P
DSX 320
LEGRAND
DSX Terminal cover/shields - Sealable - IP20 - Frame size 2(320A) 4P
REF. 424236
EAN.
3414971979444
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Cover |
---|---|
Width | 174 mm |
Height | 64.3 mm |
Depth | 90 mm |
Operating / setting temperature | 40-50 °C |
---|---|
Storage temperature | -50-70 °C |
Colour | Grey |
Halogen free | Yes |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION