DSX Linking bridge-3P
DSX TSE 160
LEGRAND
DSX Linking bridge-3P
REF. 424248
EAN.
3414971979680
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Connecting bridge |
---|---|
Width | 20 mm |
Height | 71 mm |
Depth | 28 mm |
Operating / setting temperature | 40-50 °C |
---|---|
Storage temperature | -50-70 °C |
Colour | Other |
Halogen free | Yes |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION