DSX Handle Vary Depth KIT IP54 (common Frame 1 & 2 with black handle)-DIN
DSX 63 160
LEGRAND
DSX Handle Vary Depth KIT IP54 (common Frame 1 & 2 with black handle)-DIN
REF. 424209
EAN.
3414971979062
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Connector |
---|---|
Width | 146.8 mm |
Height | 65 mm |
Depth | 382.5 mm |
Operating / setting temperature | 40-50 °C |
---|---|
Storage temperature | -50-70 °C |
Colour | Grey |
Halogen free | Yes |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION