DPX3 250 HP Frontal Module Draw-Out (with frontal mask)
DPX³ 250 HP
LEGRAND
DPX3 250 HP Frontal Module Draw-Out (with frontal mask)
REF. 423855
EAN.
3414971698352
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device construction | Other |
---|---|
Type of electrical connection of main circuit | Other |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
With switched-off indicator | Yes |
With integrated under voltage release | No |
Position of connection for main current circuit | Other |
Type of control element | Toggle |
Complete device with protection unit | No |
Motor drive integrated | No |
Motor drive optional | No |
Degree of protection (IP) | IP40 |
Width | 110 mm |
Height | 104 mm |
---|---|
Depth | 70 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -10-50 °C |
Storage temperature | -40-70 °C |
Voltage type | Not applicable |
Electric supplying direction | Not applicable |
Terminal marking indication | No |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Cable nature for connection | Not applicable |
Label space/information surface | Yes |
document title
4 documents
Instruction Use
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION