DMX³ 1600 compartment kit for XL³ 4000/6300 - width 24 modules - depth 975 mm
LEGRAND
DMX³ 1600 compartment kit for XL³ 4000/6300 - width 24 modules - depth 975 mm
REF. 021097
EAN.
3414970757005
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Modular spacing | 600 mm |
---|---|
Suitable for enclosure building width | 725 mm |
Suitable for enclosure building depth | 975 mm |
Width | 600 mm |
Height | 600 mm |
Material | Steel |
Surface finishing | Galvanized |
With cable entry | Yes |
With lock | No |
---|---|
Construction type | Assembly kit |
For internal separation form 2a | Yes |
For internal separation form 2b | Yes |
For internal separation form 3a | Yes |
For internal separation form 3b | Yes |
For internal separation form 4a | Yes |
For internal separation form 4b | Yes |
document title
1 document
Workshop Book
SELECT AN ACTION