Skip to main content
Logo print

Distribution board 63A MCB 16 ways

Ekinox3 LEGRAND

Distribution board 63A MCB 16 ways

REF. 507506 EAN. 8904129885079
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Other
Number of rows 1
Width in number of modular spacings 48
Type of covering Door
Cover model Closed
Transparent cover/door No
Signal passing door No
With lock No
Type of closure Push button
Housing material Steel
Built-in depth 83 mm
Built-in height 860 mm
Built-in width 400 mm
Earthing terminal block Yes
Neutral terminal block Yes
DIN-rail Yes
With mounting plate No
Extension possible No
EMC-version No
Colour White
RAL-number 9016
Degree of protection (IP) IP43
Height 898 mm
Width 457 mm
Depth 112 mm
Enclosure capacity (Nb of modules) 48
Degree of impact strength (IK) IK09
Halogen free No
Fitted with rainproof plate protection No

document title

2 documents
Instruction Use
LE13145AA (1).pdf pdf (1.28 Mo)
Technical Sheet
2 documents
Catalogue Commercial Page
ex223001_0308.pdf pdf (0.09 Mo)
Catalogue Technical Page
ex223001_0309.pdf pdf (0.05 Mo)