Direct piercing end caps (17) -for PLEXO³ cabinets -2 Ø32 / 5 Ø25 / 10 Ø20 mm
Plexo³
LEGRAND
Direct piercing end caps (17) -for PLEXO³ cabinets -2 Ø32 / 5 Ø25 / 10 Ø20 mm
REF. 001955
EAN.
3245060019556
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal diameter | 25 mm |
---|---|
Model | Closed |
With strain relief | No |
Sealing range | 4-25 mm |
For wall thickness | 1.8-4.5 mm |
Degree of protection (IP) | IP55 |
Material | Rubber |
---|---|
Halogen free | Yes |
Colour | Grey |
RAL-number | 7046 |
Storage temperature | -25-55 °C |
document title
2 documents
Workshop Book
Workshop Book
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
Agreement
OC / CB-654748
(0.36 Mo)
SELECT AN ACTION