Decorative frame URA ONE - for surface mounting - aluminium
LEGRAND
Decorative frame URA ONE - for surface mounting - aluminium
REF. 661655
EAN.
3414970312396
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Cover |
---|---|
Colour | Aluminium |
Material | Plastic |
Length | 215 mm |
---|---|
Width | 120 mm |
Height | 41 mm |
document title
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION