Current transformer 150a nh 1/2/3
LEGRAND
Current transformer 150a nh 1/2/3
REF. 605873
EAN.
3414970763846
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Through-feed current converter |
---|---|
Rated primary current | 150 A |
Rated secondary current | 5 A |
Rated secondary apparent power | 5 VA |
Accuracy class | 1 |
Overcurrent limiting factor | FS 5 |
With shock protection | Yes |
---|---|
Snap mounting | Yes |
With copper rail | No |
Secondary connection | Screw connection |
Number of primary inputs | 1 |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION