Crosspiece for XL3 S 630 cable sleeve
XL³ S 630
LEGRAND
Crosspiece for XL3 S 630 cable sleeve
REF. 337979
EAN.
3414971121393
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Support rail |
---|---|
Suitable for enclosure building width | 350 mm |
Suitable for enclosure building depth | 300 mm |
Width | 300 mm |
Height | 50 mm |
---|---|
Depth | 50 mm |
Material | Metal |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
6 documents
Agreement
LOVAG-IT 18.129
(0.57 Mo)
Agreement
LOVAG-IT 18.002
(0.6 Mo)
Agreement
LOVAG-IT 18.130
(0.56 Mo)
PEP
Agreement
LOVAG-IT 18.138
(1.11 Mo)
Agreement
LOVAG-IT 17.083-R01
(1.13 Mo)
SELECT AN ACTION