Cord switch - 2P - 2A - 250 V~ - coloured - olg gold
LEGRAND
Cord switch - 2P - 2A - 250 V~ - coloured - olg gold
REF. 040193
EAN.
3245060401931
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cord switch |
---|---|
Method of operation | Rocker |
Type of load | Inductive load |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9003 |
---|---|
Nominal voltage | 250 V |
Nominal current | 2 A |
Power | 500-500 W |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
ENEC-CA02.03870
(0.87 Mo)
SELECT AN ACTION