Control and signal. transfo - 1 Ph - prim 460 V sec 115/230 V -4000 VA-screw
LEGRAND
Control and signal. transfo - 1 Ph - prim 460 V sec 115/230 V -4000 VA-screw
REF. 044291
EAN.
3245060442910
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built as safety transformer | No |
---|---|
Built as isolating transformer | Yes |
Built as energy saving transformer | No |
Primary voltage 1 | 440-440 V |
Primary voltage 2 | 460-460 V |
Primary voltage 3 | 480-480 V |
Secondary voltage 1 | 115-115 V |
Secondary voltage 2 | 230-230 V |
Rated apparent power | 4000 VA |
Type of insulation material according to IEC 85 | H |
Short-circuit-proof | No |
Relative short circuit voltage | 2.6 % |
Width | 230 mm |
---|---|
Height | 340 mm |
Depth | 205 mm |
Degree of protection (IP) | Other |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | No |
Degree of impact strength (IK) | IK04 |
Voltage type | AC |
Terminal marking indication | Yes |
Connection type | Screwed terminal |
document title
6 documents
Technical Guide
Technical Guide
Technical Sheet
Technical Sheet
Technical Guide
Instruction Use
5 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
1 document
Agreement
UL recogn cULus-20141211-E177328
(0.4 Mo)
SELECT AN ACTION