Skip to main content
Logo print

Control and safety transfo - 1 Ph - prim 230-400 Vᄆ / sec 24 V - 160 VA - spring

LEGRAND

Control and safety transfo - 1 Ph - prim 230-400 Vᄆ / sec 24 V - 160 VA - spring

REF. 044204 EAN. 3245060442040
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built as safety transformer Yes
Built as isolating transformer No
Built as energy saving transformer No
Primary voltage 1 215-215 V
Primary voltage 2 230-230 V
Primary voltage 3 245-245 V
Primary voltage 4 385-385 V
Primary voltage 5 400-400 V
Primary voltage 6 415-415 V
Secondary voltage 1 24-24 V
Rated apparent power 160 VA
Type of insulation material according to IEC 85 B
Short-circuit-proof No
Relative short circuit voltage 7.4 %
Width 95 mm
Height 128 mm
Depth 113 mm
Degree of protection (IP) IP2X
Ring core No
Suitable for mounting on PCB No
Modular version Yes
Degree of impact strength (IK) IK04
Voltage type AC
Terminal marking indication Yes
Connection type Push-in clamp

document title

3 documents
Technical Guide
Technical Guide
Technical Guide
5 documents
Catalogue Technical Page
ex223001_0497.pdf pdf (0.18 Mo)
Catalogue Technical Page
ex223001_0504.pdf pdf (0.04 Mo)
Catalogue Technical Page
ex223001_0498.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0494.pdf pdf (0.1 Mo)
Catalogue Technical Page
ex223001_0502-0503.pdf pdf (0.06 Mo)
1 document
3D Autocad
044204.dwg dwg (0.1 Mo)
2 documents
PEP
LGRP-2015-039-V1-EN.pdf pdf (0.63 Mo)