Connectors with 7 outgoing Terminals - 400 A
LEGRAND
Connectors with 7 outgoing Terminals - 400 A
REF. 037405
EAN.
3245060374051
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current In | 400 A |
---|---|
Model | Profile |
Length | 62.5 mm |
Width | 11.5 mm |
Height | 29 mm |
---|---|
Flexible | No |
Surface protection | Untreated |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION