CONNECTORS RJ45 CAT 5E UTP
LCS3
Legrand
CONNECTORS RJ45 CAT 5E UTP
REF. 33753
EAN.
3414970870346
6 861,60 $
product.standard-price per
incl.taxes, excl.delivery
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Bus (jack) |
---|---|
Type of connector | RJ45 8(8) |
Screened | No |
Category | 5E |
Connection type | Insulation displacement connector |
Special tool necessary | No |
Suitable for round cable | Yes |
Suitable for flat cable | No |
Suitable for litz wire conductor | Yes |
Suitable for solid conductors | Yes |
Colour | Black |
AWG-range | 22-26 |
Width | 17.5 mm |
Height | 20.5 mm |
---|---|
Depth | 48.1 mm |
Built-in depth | 0 mm |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | -40-70 °C |
Terminal marking indication | Yes |
RAL-number | 0 |
Antimicrobial treatment | No |
Label space/information surface | No |
Mounting method | Other |
Tube diameter for wall mounted product | 0-0 mm |
Entry membrane gland type | Not applicable |
document title
2 documents
Instruction Use
Technical Sheet
5 documents
Agreement
AoC-CL2_C5e_UTP_32751_ac1181028
(0.07 Mo)
Agreement
AoC-PL2_C5e_UTP_32751_ac1181027 (H
(0.07 Mo)
Agreement
AoC-Ac Delta Force 4PPoE 2019-677
(0.08 Mo)
Agreement
AoC-Composant Cat5e UTP 3P-1200834
(0.06 Mo)
Agreement
AoC-0473-3P-1220421 (LK01)
(0.11 Mo)
SELECT AN ACTION