Skip to main content
Logo print

Connected power outlet (Schuko standard) Classia with Netatmo

Classia Bticino

Connected power outlet (Schuko standard) Classia with Netatmo

REF. BT-RW4141AC EAN. 8005543651681
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for dimmer No
Suitable for pulse button No
Suitable for roller shutter switch No
Suitable for venetian shutter switch No
Suitable for venetian-/roller shutter switch No
Suitable for switch No
In housing Yes
In tube base housing No
Printed circuit board/module No
Current supply 230 V AC
Push button mode No
Switching mode Yes
With manual radio transmitter Yes
With radio coding device No
With radio controlled push button No
Number of relays 1
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Type of fastening Mounting with screw
Colour White
RAL-number (similar) 9003
Transparent No
Suitable for degree of protection (IP) IP41
Degree of protection (NEMA) Other
Radio frequency 2400 MHz
Modulation FM
Rolling code system Yes
Number of commands 0
Compatible with Apple HomeKit Yes
Compatible with Google Assistant Yes
Compatible with Amazon Alexa Yes
IFTTT support available No
Width 75 mm
Height 75 mm
Depth 43.7 mm
Built-in depth 30.7 mm
Degree of impact strength (IK) IK04
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Standby consumption 1.6 mA
Mandatory neutral Yes
Stress test conformity (1000V) No
Antimicrobial treatment No
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Energy distribution
Connectable by Internet box Yes

document title

1 document
Technical Sheet
IDP000355_01-EN.pdf pdf (2.16 Mo)