Configuration kit (from n.0 to n.9), for the configuration of the home automation system.
My Home Up
BTICINO
Configuration kit (from n.0 to n.9), for the configuration of the home automation system.
REF. 3501K
EAN.
8012199765747
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | Yes |
Degree of impact strength (IK) | Not applicable |
---|---|
Degree of protection (IP) | Not applicable |
Colour | Set with several colours |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION