Complementary for flat junctions for DLP universal trunking 65mm depth
DLP
LEGRAND
Complementary for flat junctions for DLP universal trunking 65mm depth
REF. 010743
EAN.
3245060107437
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 12 mm |
---|---|
Width branch | 105 mm |
Number of covers | 0 |
Symmetric | Yes |
Model | Other |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
With protective foil | No |
---|---|
With duct connector | Yes |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 15-60 °C |
Height | 153 mm |
Depth | 65 mm |
Storage temperature | -5-60 °C |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION