Skip to main content
Logo print

Combined unit P17 - w/o rail 125x220 - IP 55 - 200/250 V~ - 16 A - 2P+E

P 17 Tempra LEGRAND

Combined unit P17 - w/o rail 125x220 - IP 55 - 200/250 V~ - 16 A - 2P+E

REF. 056621 EAN. 3245060566210
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

CEE socket outlet 16 A 1x16A xp xxxV
CEE socket outlet 32 A None
CEE socket outlet 63 A None
CEE socket outlet 125 A None
Number of socket outlets with protective contact CEE 7/3 (type F) 1
Protection None
Earth leakage switch None
Number of miniature circuit breakers (MCB) 0
Housing material Plastic
Power supply/connection possibility Other
Diameter cable entry M32
Handling Wall mounting
Degree of protection (IP) IP55
Military model No
Colour Grey
Height 220 mm
Width 125 mm
Depth 133 mm

document title

3 documents
Instruction Use
250046003.pdf pdf (0.37 Mo)
Technical Sheet
F00140EN-05.pdf pdf (1.34 Mo)
Technical Sheet
F00140FR-05.pdf pdf (1.34 Mo)
1 document
3D Autocad
056621.dwg dwg (0.35 Mo)