Skip to main content
Logo print

Combined unit P17 - with DIN rail 125x280 - IP 66 - 200/250 V~ - 32 A - 2P+E

P 17 Tempra LEGRAND

Combined unit P17 - with DIN rail 125x280 - IP 66 - 200/250 V~ - 32 A - 2P+E

REF. 056669 EAN. 3245060566692
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

CEE socket outlet 16 A None
CEE socket outlet 32 A 1x32A xp xxxV
CEE socket outlet 63 A None
CEE socket outlet 125 A None
Number of socket outlets with protective contact CEE 7/3 (type F) 1
Protection None
Earth leakage switch None
Number of miniature circuit breakers (MCB) 0
Housing material Plastic
Power supply/connection possibility Other
Diameter cable entry M25
Handling Wall mounting
Degree of protection (IP) IP66
Military model No
Colour Grey
Height 310 mm
Width 125 mm
Depth 155 mm

document title

3 documents
Technical Sheet
F00140FR-05.pdf pdf (1.34 Mo)
Instruction Use
250046003.pdf pdf (0.37 Mo)
Technical Sheet
F00140EN-05.pdf pdf (1.34 Mo)