Skip to main content
Logo print

Classia TV star socket 1 module - white

Classia Bticino

Classia TV star socket 1 module - white

REF. BT-RW4202D EAN. 8005543632932
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet TV
DAB+ No
Mounting method Module frame
Number of modules (module system) 1
Cover Central cover plate
Tap loss at 860 MHz 10 dB
Number of outlets 1
Suitable for cable modem No
Through loss at 860 MHz 10 dB
Suitable for remote power supply No
Type of fastening Snap mounting (engagement)
Colour White
RAL-number (similar) 9003
Surface protection Untreated
Surface finishing Matt
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Device width 22.3 mm
Device height 45 mm
Device depth 41.5 mm
Min. depth of built-in installation box 31.7 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Terminal marking indication No

document title

1 document
Technical Sheet
IDP000244_02-EN.pdf pdf (0.89 Mo)