Classia bronze bell 230Vac 8VA - aluminium
Classia
Bticino
Classia bronze bell 230Vac 8VA - aluminium
REF. BT-RA4351V230
EAN.
8005543673850
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | Aluminium |
---|---|
Housing material | Plastic |
Loudness | 80 dB |
Nominal voltage | 230-230 V |
Degree of protection (IP) | IP20 |
Type of current | AC |
Electricity consumption | 8-8 A |
Built-in battery | No |
Mounting method | Modular device for domestic switching devices |
Number of modules (module system) | 1 |
Width in number of modular spacings | 22.3 |
Wireless | No |
Width | 22.3 mm |
Height | 45 mm |
Depth | 42.7 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Frequency | 50-60 Hz |
---|---|
Terminal marking indication | No |
RAL-number | 9003 |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
With complemantary luminous signal | No |
Contains Batteries and/or Accumulator | No |
Number of ringtones | 1 |
Battery ou Accumulator (Pack1) | Not applicable |
Element Composition (Pack1) | Not applicable |
Number of Pack 1 | 0 |
Number of Single Element (Pack1) | 0 |
Connected object | No |
document title
1 document
Technical Sheet
SELECT AN ACTION