Circuit breaker DPX3 1600,3 poles, with rated current of 800A and rotary knob electronic protection unit.
DPX³ 1600
LEGRAND
Circuit breaker DPX3 1600,3 poles, with rated current of 800A and rotary knob electronic protection unit.
REF. 422686
EAN.
3414970767837
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Voltage type (supply voltage) | AC |
---|---|
1st secondary output voltage | 250-300 V |
2nd secondary output voltage | 250-300 V |
Max. output current 1 | 4 A |
Max. output current 2 | 4 A |
Secondary voltage adjustable | No |
Short-circuit-proof | Yes |
Rated supply voltage AC 50 Hz | 80-300 V |
Rated supply voltage AC 60 Hz | 80-300 V |
Output voltage stabilized | No |
Power consumption | 7 VA |
Power output | 2.4 W |
Stabilized | No |
---|---|
Type of electric connection | Screw connection |
Rail mounting possible | Yes |
Wall mounting possible | Yes |
Modular version | Yes |
Built-in height | 104.7 mm |
Direct mounting possible | Yes |
Width | 53.5 mm |
Height | 90 mm |
Depth | 64.9 mm |
Suitable for safety functions | No |
Degree of protection (IP) | IP20 |
document title
4 documents
Instruction Use
Technical Sheet
Technical Guide
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION