Skip to main content
Logo print

Circuit breaker DMX3 1600, 3 poles, draw-out version and electronic protection unit

DMX³ 1600 LEGRAND

Circuit breaker DMX3 1600, 3 poles, draw-out version and electronic protection unit

REF. 028081 EAN. 3414971419681
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 630 A
Rated voltage 220-690 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 50 kA
Overload release current setting 252-630 A
Adjustment range short-term delayed short-circuit release 945-6300 A
Adjustment range undelayed short-circuit release 1260-50000 A
Device construction Built-in device slide-in technique (withdrawable)
Integrated earth fault protection No
Type of electrical connection of main circuit Other
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as normally closed contact 0
Number of auxiliary contacts as normally open contact 0
Number of auxiliary contacts as change-over contact 4
With switched-off indicator Yes
With integrated under voltage release No
Number of poles 3
Position of connection for main current circuit Back side
Type of control element Push button
Complete device with protection unit No
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30
Width 282 mm
Height 352 mm
Depth 306 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature -5-70 °C
Storage temperature -25-85 °C
Voltage type AC
Frequency 50-60 Hz
Electric supplying direction By the top
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Terminals capacity 120-1000 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No

document title

8 documents
Technical Sheet
Instruction Use
LE08437AC.pdf pdf (17.31 Mo)
Technical Guide
LE10707AA.pdf pdf (13.31 Mo)
Technical Guide
Technical Guide
Instruction Use
LE08866AC.pdf pdf (6.7 Mo)
Technical Guide
Workshop Book
2 documents
Catalogue Technical Page
ex223001_0226-0227.pdf pdf (0.34 Mo)
Catalogue Commercial Page
ex223001_0213.pdf pdf (0.06 Mo)
1 document
3D Autocad
028071.dwg dwg (0.1 Mo)
2 documents
Software
Software