Skip to main content
Logo print
title

Changeover switch CX³ two-way with centre point - 250V~ - 32A - 1 module

CX³ LEGRAND

Changeover switch CX³ two-way with centre point - 250V~ - 32A - 1 module

REF. 412902 EAN. 3414970531674
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Switching function Two-way switch
Number of contacts as normally open contact 0
Number of contacts as normally closed contact 0
Number of contacts as change-over contact 1
Number of poles 2
Rated current 32 A
Rated voltage 250 V
Min. rated voltage 230 V
Short-circuit breaking capacity (Icw) 0.384 kA
Voltage type AC
With complemantary luminous signal No
Colour calotte Other
Lamp type Other
Lamp socket Other
Width in number of modular spacings 1
Built-in depth 44 mm
Degree of protection (IP) IP20
Width 17.7 mm
Height 94 mm
Depth 76 mm
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C
Terminal marking indication Yes
Connection type Screwed terminal
Terminals capacity 1.5-6 mm²
Label space/information surface Yes
Mounting method DIN rail

document title

2 documents
Technical Sheet
F02021FR_03.pdf pdf (0.23 Mo)
Technical Sheet
F02021EN_03.pdf pdf (0.22 Mo)
2 documents
Catalogue Technical Page
ex223001_0099.pdf pdf (0.08 Mo)
Catalogue Commercial Page
ex223001_0098.pdf pdf (0.08 Mo)
1 document
3D Autocad
412900.dwg dwg (0.13 Mo)
4 documents
PEP
LGRP-2015-286-V1-EN.pdf pdf (0.64 Mo)
Agreement
NF-NF012_3026 (0.93 Mo)
Agreement
OC / CB-FR_712329 (0.65 Mo)
Agreement
VDE-40021636 (0.57 Mo)