Case assorted for Starfix ferrules ref 376 09 - 1 pliers + tips 0.5 to 2.5 mm².
Starfix
LEGRAND
Case assorted for Starfix ferrules ref 376 09 - 1 pliers + tips 0.5 to 2.5 mm².
REF. 037639
EAN.
3245060376390
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Insulated cable end sleeves | Yes |
---|---|
Insulated cable connections | No |
Non-insulated cable end sleeves | No |
Non-isolated cable connections | No |
Crimp cable lug for Cu-conductors | No |
Tube cable lug for Cu-conductors | No |
---|---|
With ty-rap | No |
Cable screw glands | No |
With tool | Yes |
document title
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION