Cam switch - on/off switch - PR 21 - 2P - 25 A - 2 contacts - box 96x120 mm
LEGRAND
Cam switch - on/off switch - PR 21 - 2P - 25 A - 2 contacts - box 96x120 mm
REF. 027721
EAN.
3245060277215
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of switch | On/Off switch |
---|---|
Number of poles | 2 |
Max. rated operation voltage Ue AC | 690 V |
Rated permanent current Iu | 25 A |
Number of switch positions | 2 |
With zero (off) position | Yes |
With retraction in 0-position | No |
Device construction | Surface mounted device |
---|---|
Suitable for floor mounting | Yes |
Suitable for front mounting | No |
Complete device in housing | Yes |
Type of control element | Toggle |
Front shield size | 64x64 mm |
Degree of protection (IP), front side | IP65 |
document title
1 document
Instruction Use
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
SELECT AN ACTION