Cam switch - ammeter - PR 12 - 16 A - 6 contacts - 3 CT common point - screw fix
LEGRAND
Cam switch - ammeter - PR 12 - 16 A - 6 contacts - 3 CT common point - screw fix
REF. 014650
EAN.
3245060146504
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With zero (off) position | Yes |
---|---|
Device construction | Front installation |
Modular version | No |
With control element | Yes |
---|---|
Degree of protection (IP) | IP40 |
document title
2 documents
Instruction Use
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION