Cage terminals (4) - for DPX 1600 - rigid cable 2x240 mm² / 2x185 mm² flexible
LEGRAND
Cage terminals (4) - for DPX 1600 - rigid cable 2x240 mm² / 2x185 mm² flexible
REF. 026269
EAN.
3245060262693
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 1 |
---|---|
Connection type | Screwing |
Mounting method | Screw |
Contact safe | No |
Height | 25 mm |
---|---|
Width | 50 mm |
Depth | 67 mm |
document title
4 documents
Instruction Use
Technical Guide
Workshop Book
Workshop Book
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION