Cable outlet without terminals Valena Life - with cover plate - aluminium
Valena Life
Legrand
Cable outlet without terminals Valena Life - with cover plate - aluminium
REF. 753334
EAN.
3414970458216
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Clamps | None |
Connection system | Without clamp |
Material | Plastic |
Material quality | Thermoplastic |
---|---|
Colour | Aluminium |
RAL-number (similar) | 7040 |
Antimicrobial treatment | No |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
3D Autocad
SELECT AN ACTION