Cable outlet with terminals Valena Life - with cover plate - ivory
Valena Life
Legrand
Cable outlet with terminals Valena Life - with cover plate - ivory
REF. 753233
EAN.
3414970458278
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Clamps | 3x2.5 mm² |
Connection system | Screwed terminal |
Material | Plastic |
Material quality | Thermoplastic |
---|---|
Colour | Beige |
RAL-number (similar) | 1013 |
Antimicrobial treatment | No |
document title
2 documents
Technical Sheet
Technical Sheet
SELECT AN ACTION