Cable extender category 6 UTP
LCS³
LEGRAND
Cable extender category 6 UTP
REF. 033742
EAN.
3414971595378
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of connector | Other |
---|---|
Screened | No |
Category | 6 |
Connection type | Insulation displacement connector |
Special tool necessary | No |
Suitable for round cable | Yes |
Suitable for flat cable | No |
Suitable for litz wire conductor | Yes |
Suitable for solid conductors | Yes |
Colour | Other |
AWG-range | 22-26 |
Width | 19.5 mm |
Height | 22 mm |
Depth | 66.5 mm |
Built-in depth | 0 mm |
---|---|
Degree of impact strength (IK) | IK03 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -40-70 °C |
Storage temperature | -40-70 °C |
Terminal marking indication | Yes |
RAL-number | 0 |
Antimicrobial treatment | No |
Label space/information surface | No |
Mounting method | Other |
Tube diameter for wall mounted product | 0-0 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION