Buzzer Mosaic - 12-24-48 V DC - 2 modules
Mosaic™
LEGRAND
Buzzer Mosaic - 12-24-48 V DC - 2 modules
REF. 076642
EAN.
3245060766429
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | White |
---|---|
Housing material | Plastic |
Loudness | 80 dB |
Nominal voltage | 12-48 V |
Degree of protection (IP) | IP41 |
Type of current | DC |
Electricity consumption | 0.005-0.017 A |
Built-in battery | No |
Mounting method | Modular device for domestic switching devices |
Number of modules (module system) | 2 |
Width | 45 mm |
Height | 45 mm |
---|---|
Depth | 41 mm |
Degree of impact strength (IK) | IK05 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Connection type | Screwed terminal |
Terminals capacity | 2.5-2.5 mm² |
Contains Batteries and/or Accumulator | No |
Number of ringtones | 1 |
Connected object | No |
document title
5 documents
Technical Guide
Technical Guide
Technical Guide
Technical Guide
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION