Buzzer Arteor - 230 V - 2 modules - magnesium
Arteor™
LEGRAND
Buzzer Arteor - 230 V - 2 modules - magnesium
REF. 572247
EAN.
3245065722475
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 230 V |
---|---|
Type of current | AC |
Degree of protection (IP) | IP41 |
Housing material | Plastic |
Housing material quality | Other |
Surface protection housing | Lacquered |
Housing colour | Grey |
Type of tone | Continuous tone |
Mounting method | Built-in |
Built-in transformer | Yes |
Width | 45 mm |
---|---|
Height | 45 mm |
Depth | 41 mm |
Built-in depth | 32 mm |
Degree of impact strength (IK) | IK05 |
Operating / setting temperature | -10-55 °C |
Storage temperature | -10-55 °C |
Connection type | Screwed terminal |
Cable section | 1.5-1.5 mm² |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION