British standard plug - 2P+E - 15 A - 250 V~ - without CE marking
LEGRAND
British standard plug - 2P+E - 15 A - 250 V~ - without CE marking
REF. 650015
EAN.
3245066500157
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Degree of protection (IP) | IP20 |
Insert direction | Angled |
Connection system | Screwed terminal |
---|---|
Colour | White |
For heavy conditions according to VDE | No |
document title
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FI-35486 _A1
(0.12 Mo)
SELECT AN ACTION