Bridging combs for 10 blocks with 6mm pitch - for screw and spring terminal blocks
Viking 3
LEGRAND
Bridging combs for 10 blocks with 6mm pitch - for screw and spring terminal blocks
REF. 037503
EAN.
3245060375034
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Push-in type jumper bar |
---|---|
Number of bridged clamps | 10 |
Rated current In | 32 A |
Rated voltage | 800 V |
Insulated | Yes |
With shock protection | Yes |
---|---|
Mounting method | Pluggable |
Modular spacing | 6 mm |
Colour | Red |
document title
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION