Brass bar with holes for protective conductor - for XL³ 400 - l. 456 mm
XL³
LEGRAND
Brass bar with holes for protective conductor - for XL³ 400 - l. 456 mm
REF. 037301
EAN.
3245060373016
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Profile |
---|---|
Length | 456 mm |
Width | 6.5 mm |
Height | 12 mm |
---|---|
Flexible | No |
Surface protection | Untreated |
document title
1 document
Instruction Use
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION