Body joint for universal Aluminium trunking width 50mm and 65mm
DLP
LEGRAND
Body joint for universal Aluminium trunking width 50mm and 65mm
REF. 011192
EAN.
3245060111922
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Joint cover for cover |
---|---|
Shape | Asymmetric |
Type of fastening | Snap on |
Material | Plastic |
Material quality | ABS |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Surface protection | Other |
Colour | Other |
document title
2 documents
Technical Sheet
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Technical Page
1 document
PEP
SELECT AN ACTION