Skip to main content
Logo print

Belanko S - splash proof cover - White

Belanko S LEGRAND

Belanko S - splash proof cover - White

REF. 617636 EAN. 3414971684614
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Surface mounted frame
Suitable for modular domestic switching devices Yes
Number of units 1
Mounting direction Vertical
Shape Rectangular
Material Plastic
Material quality Other
Halogen free No
Surface protection Untreated
Surface finishing Glossy
Colour Anthracite
Transparent Yes
With cover frame Yes
With duct entry Yes
With cable entry Yes
With screw gland entry Yes
Shock resistant Yes
Degree of protection (IP) IP55
Width 107.2 mm
Height 133.2 mm
Depth 54 mm
Device width 107.2 mm
Device height 133.2 mm
Device depth 54 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Cable support Not applicable

document title

1 document
Technical Sheet
F02978EN-01.pdf pdf (0.56 Mo)
2 documents
Catalogue Commercial Page
ex223001_0667.pdf pdf (0.09 Mo)
Catalogue Commercial Page
ex223001_0676.pdf pdf (0.09 Mo)
1 document
Agreement
OC / CB-CN46238 (0.35 Mo)