Belanko S - 1 gang blanking plate - Ivory
Belanko S
LEGRAND
Belanko S - 1 gang blanking plate - Ivory
REF. 617828
EAN.
3414971689336
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Colour | Other |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
document title
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-CN46353
(0.35 Mo)
SELECT AN ACTION