Base panel (1U) to be equipped with up to 4 splice-patch cassettes
-
LEGRAND
Base panel (1U) to be equipped with up to 4 splice-patch cassettes
REF. C49001
EAN.
3414972356411
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Category | OS2 |
---|---|
Connection type front side | LC-Duplex |
Number of connectors front side | 12 |
Connection type backside | Other |
Number of connectors rear side | 0 |
Colour | Other |
Crossed | No |
Width | 440 mm |
Height | 11 mm |
---|---|
Depth | 223 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | -20-70 °C |
Storage temperature | -20-70 °C |
Halogen free | Yes |
Label space/information surface | No |
document title
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION