Base - for Colring cable ties max. width 4.6 mm - screw mounting
Colring™
LEGRAND
Base - for Colring cable ties max. width 4.6 mm - screw mounting
REF. 032070
EAN.
3245060320706
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 15 mm |
---|---|
Width | 10 mm |
Height | 6 mm |
Suitable for cable tie width to | 4.6 mm |
Type of fastening | Other |
Diameter mounting hole | 4 mm |
---|---|
Material | Plastic |
Material quality | Polyamide (PA) |
Operating / setting temperature | -25-85 °C |
Colour | Colourless |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION