Base - for Colring cable ties max width 4.6 mm - clip-on
Colring™
LEGRAND
Base - for Colring cable ties max width 4.6 mm - clip-on
REF. 032076
EAN.
3245060320768
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 15.5 mm |
---|---|
Width | 10 mm |
Height | 8.8 mm |
Suitable for cable tie width to | 4.6 mm |
Type of fastening | With insert clip |
Diameter mounting hole | 6 mm |
---|---|
Material | Plastic |
Material quality | Polyamide (PA) |
Operating / setting temperature | -25-85 °C |
Colour | Colourless |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION